Product  BI3-M08KK-AP6X

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3011138

Alternative order number : 11138

    • Male M8 × 1, 3-pin
    • Supply voltage 10-30 VDC
#

General data

EAN 662488111380
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin CN
Weight 46 g

Technical Data

Design Tube
Construction size M12 x 1
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top