Product BI3-M08K-AN6X
Field-Wireable Connector
M12 Power
Female Connector M12 × 1, Straight
Order number: 100026332- S coding
- Metal coupling nut
- Screw-clamp terminal
- 4-pin (3+PE)
- Cable feedthrough: 8.0…10.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101537024 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 30 g |
Data Sheets
| German | 326 KB |
| English | 326 KB |
| French | 327 KB |
| Spanish | 326 KB |
| Czech | 327 KB |
| Dutch | 326 KB |
| Romanian | 327 KB |
| Russian | 499 KB |
| Polish | 327 KB |
| Chinese | 400 KB |
| Turkish | 327 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Catalog
Product Overview
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

