Product BI3-M08K-AN6X-H1341
Plastic Fiber
Bifurcated Fiber
Order number: 3056076Alternative order number : 56076
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Male end, pluggable
- End sleeve for sensor, encapsulated
- Optical fiber, core diameter 1.0 mm
- Total length of optical fiber: ± 4572 mm

General data
| EAN | 662488560768 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | JP |
| Weight | 245 g |
Technical Data
| Design | Circular |
| Construction size | Ø 0.0 mm |
| Housing material | Plastic, PE, Black |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant, Filling level detection, Resistant to chemicals |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

