Product NI3-M08-AP6X
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3092375Alternative order number : 92375
- Plastic housing, gray
- EMI and RFI immune
- Protection class IP65
- M12 × 1 male connector
- Colors: Green (COL 1), Red (COL 2)
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch

General data
| EAN | 662488923754 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 363 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

