Product BI3-M08K-AP6X
Radar Sensor
With Switching Outputs
Order number: 3815569- Protection class IP67
- M12 × 1 connector, 5-pin
- Pulse Coherent Radar (PCR) for detecting moving and stationary objects
- 60 GHz frequency band
- Max. range 5 m
- Configuration via software
- Configurable RGB LEDs for additional display and animation options on the front surface
- Operating voltage 12…30 VDC
- 2 PNP/NPN switching outputs

General data
| EAN | 662488766719 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 96 g |
Technical Data
| Design | Rectangular |
| Construction size | 76 x 50 x 23.1 mm, K50RF |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

