Product  NI5-M08E-AN6X-H1341

Safety Relay

Order number: 3066089

Alternative order number : 66089

    • Safety category 4 acc. to ISO 13849‐1
    • Operating voltage 24 VDC ± 15 %
    • Protection class IP20
#

General data

EAN 662488660895
eCl@ss-Code (V5.1.4): 27371690 -/- Relay (safety technology)
Customs tariff number 85364900990
Country of origin US
Weight 233.15 g

Technical Data

Design Terminal chamber
Operating voltage 21…28 VDC
Electrical connection Removable terminal block, reverse polarity protected, screw connection
Housing material Plastic, PC
Ambient temperature 0…+50 °C
Protection class IP20

Select Country

Turck worldwide

to top