Product NI5-M08E-AN6X
Incremental Encoder
Efficiency Line
Order number: 100012073- Flange with stator coupling, Ø 46 mm
- Blind hole hollow shaft, Ø 6.35 mm (plug-in depth max. 18 mm)
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 1024 pulses per revolution

General data
| EAN | 4047101545685 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 255 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL |
| Electrical connection | Cable |
| Housing material | Aluminium |
| Ambient temperature | -20…+70 °C |
| Protection class | IP64 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

