Product NI3-M08-VP6X-V1141
LED Signal Light
Tower Light
Order number: 3804909Alternative order number : 804909
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 × 1 male connector
- Flexible display with RGB LEDs
- Control of user-defined or predefined light colors
- Flashing function, alternation, two-colored display and intensity check
- Control and parametrization exclusively via IO-Link

General data
| EAN | 662488036096 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 285.76 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

