Product NI3-M08-VN6X-V1141
LED Linear Light
In the Metal Housing
Order number: 3095426Alternative order number : 95426
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color red
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488954260 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 317 g |
Technical Data
| Design | Rectangular |
| Construction size | 327 x 28 x 20.9 mm, WLS28-2 |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

