Product NI3-M08K-VP6X 7M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U2665-175- Jacket material: PVC
- Jacket color: gray
- UL approval
- End open
- 7/8" male, angled
- Cable length: 15 m

General data
| EAN | 4047101031461 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1630 g |
Technical Data
| Cable length | 15.0 m |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

