Product NI3-M08K-VN6X 7M
LED Signal Light
Order number: 3813085- All-round LED display
- Mechanical screw-in thread M36 × 2.0
- Protection class IP66
- Up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- 150-mm cable with M12 × 1 male connector, 5-pin
- Continuous beep: 101 dB, configurable with Pro Editor

General data
| EAN | 662488372194 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 526.17 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…48 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

