Product NI3-EG08-AN6X
Inductive Sensor
Order number: 15656- 2 cable entries (axial, radial)
- Smooth barrel, Ø 40 mm
- Plastic, ABS
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Terminal chamber

General data
| EAN | 4047101075090 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 190 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 40 mm |
| Rated switching distance | 20 mm |
| Mounting conditions | Non-flush |
| Operating voltage | 10…65 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.10 kHz |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, ABS, Yellow |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
JRBS-40... (Ex nA/nL) | PTB 07 ATEX 2035 X |
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

