Product NI3-M08E-AP6X-H1341
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3813316- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 150-mm PVC cable with M8 × 1 male connector, 3-pin
- Operating voltage: 10…30 VDC

General data
| EAN | 662488123734 |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 17 g |
Technical Data
| Design | Rectangular |
| Construction size | 11.3 x 8 x 26 mm, Q2X |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Housing material | Plastic, PC ABS |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
| Special features | Miniature, Crosstalk protection |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

