Product  BI3-M08-VP6X 7M

Photoelectric Sensor

Color Mark Sensor

With Switching Output

Order number: 3081509

Alternative order number : 81509

    • Male M12 × 1, 5-pin
    • Protection class IP67
    • Programmed via 2 teach buttons
    • 8-segement LED display
    • Adjustable on/off delay, 30 ms
    • Automatic selection of red, green and blue light
    • Parallel scan field relative to the housing axis
    • Optics rotatable by 90°
    • Operating voltage: 10…30 VDC
    • PNP/NPN switching output
    • Switching behavior adjustable (NO/NC)
    • Teach input
#

General data

EAN 662488815097
eCl@ss-Code (V5.1.4): 27270906 -/- Color mark sensor
Customs tariff number 85365019000
Country of origin CN
Weight 426.38 g

Technical Data

Design Rectangular
Construction size 80.1 x 30 x 58.9 mm, R58
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Switching frequency 10.0 kHz
Electrical connection Connector, M12 × 1
Housing material Metal, Zinc Alloy Die-Cast, Black-finished
Ambient temperature -10…+50 °C
Protection class IP67
Special features keep/defer

Select Country

Turck worldwide

to top