Product BI3-M08K-VP6X-H1341
Profibus-DPV1 Set in IP67
Order number: 1545030- Cable max. 50 m between interface and read/write head
- 3 decimal rotary coding switches for the adjustment of the Profibus address
- Maximum transmission rate to the fieldbus 12 Mbps
- Two males M12 x 1, 5-pin reverse-keyed, for fieldbus connection
- One male 7/8", 5-pin, for power supply
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 6 read/write heads via BL ident M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101233063 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 1246 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

