Product BI3-M08K-VP6X 7M
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837560- Fully welded metal measuring cell
- Pressure range -15…130 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101425703 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

