Product BI3-M08K-VN6X-H1341
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3076093Alternative order number : 76093
- Cable with male end M12 × 1, 5-pin, PUR, 150 mm
- Protection class IP67
- LED all-round visible
- Teach button
- 8-segment bargraph
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488760939 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 94 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 49 mm, QS30 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

