Product  BI3-M08E-VN6X-V1141

Draw-Wire

Order number: 100049436
    • Highly dynamic draw-wire sensor
    • With permanently installed CANopen encoder REM-E-121T10C-9D38B-H1151
    • Measuring principle: magnetic
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 10…30 VDC
    • CANopen
    • M12 × 1 connector, 5-pin
#

General data

EAN 4047101659740
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020000
Country of origin DE
Weight 3000 g

Technical Data

Design Draw Wire
Measuring range 30000 mm
Operating voltage 10…30 VDC
Communication protocol CANopen
Electrical connection Connector, M12 × 1
Housing material Titanium anodized aluminium
Ambient temperature -20…+85 °C
Protection class IP65

Select Country

Turck worldwide

to top