Product  BI2-M08-VP6X-V1141

Actuator and sensor cable

Connection Cable

Order number: 6935100
    • M16 connector, female, straight, 14-pin
    • Sheath material: TPU
    • Sheath color: black
    • Flame-retardant (FT1)
    • Approval: UL and CSA
    • RoHS-compliant
    • Protection class IP67
    • Cable length: 10 m
#

General data

EAN 4047101381955
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin US
Weight 726 g

Technical Data

Cable length 10.0  m

Select Country

Turck worldwide

to top