Product BI2-M08-VP6X-H1341
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011313- Clamping flange, Ø 36 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 15…30 VDC
- Analog output, 0…10 V per 16 CW revolutions
- 12-bit resolution
- M12 × 1 male connector, 5-pin

General data
| EAN | 4047101548723 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

