Product BI2-M08-VP6X 7M
Dynamic Inclinometer
IO-Link
Order number: 100020901- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection via two axes with ±85 ° measuring range
- Temperature detection from -40 °C to 85 °C
- High protection class IP68/IP69K
- Protected against salt spray and rapid temperature change
- 18…30 VDC
- M12 × 1 connector, 4-pin
- Communication via IO-Link

General data
| EAN | 4047101527667 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 89 g |
Technical Data
| Design | Rectangular |
| Construction size | 71.6 x 62.6 x 20 mm, QR20 |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

