Product BI2-M08K-VP6X-V1141
Incremental Encoder
Industrial Line
Order number: 100011158- Clamping flange, Ø 36.5 mm
- Solid shaft with flat, Ø ¼" × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class shaft IP50
- Protection class housing IP65
- -20…+85 °C
- Max. 12000 rpm
- 5 VDC
- RS422/TTL invertible
- Pulse frequency max. 200 kHz
- M12 × 1 male connector, 8-pin
- 1024 pulses per revolution

General data
| EAN | 4047101550245 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 80 g |
Technical Data
| Output function | RS422 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminum chromated |
| Ambient temperature | -20…+85 °C |
| Protection class | IP65 |
| Special features | Compact |
Mounting accessories
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

