Product NI3-EG08-AP6X-H1341
Compact IP20 multiprotocol Ethernet I/O module
4 Digital NPN Inputs and 4 Configurable Digital NPN Channels
Order number: 6814129- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K

General data
| EAN | 4047101450873 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 113 g |
Technical Data
| Operating voltage | 12…30 VDC |
| Electrical connection | Screw terminals |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 401 KB |
| English | 401 KB |
| French | 402 KB |
| Spanish | 401 KB |
| Czech | 402 KB |
| Dutch | 401 KB |
| Romanian | 402 KB |
| Russian | 599 KB |
| Polish | 402 KB |
| Chinese | 464 KB |
| Turkish | 402 KB |
Configuration File
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
Product Flyer
Programming Software
Technology Flyer
Mounting accessories
|
JRBS-40... (Ex nA/nL) | PTB 07 ATEX 2035 X |
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
RSC4.4T-15/TXL1075 | 6636415 |
|
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |

