Product BI3U-EM08-AP6X
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610048- Smooth sonic transducer face
- Cylindrical housing M30, potted
- Connection via M12 x 1 male
- Measuring range adjustable via teach button/Easy-Teach
- Temperature compensation
- Blind zone: 30 cm
- Range: 300 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±15 °
- 1 × switching output, PNP/NPN
- 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-link

General data
| EAN | 4047101287318 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 160 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Operating voltage | 15…30 VDC |
| Output function | NO/NC, PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
| Special features | Synchronization, Pushbutton |
Mounting accessories
|
JRBS-40... (Ex nA/nL) | PTB 07 ATEX 2035 X |
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |

