Product BI1U-EH04-AP6X-V1331
Field-Wireable Connector
Female Connector M12 × 1, Angled
Order number: 100002287- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity: 0.25…1.5 mm²
- Approval: cULus

General data
| EAN | 4047101461060 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 32 g |
Mounting accessories
|
REI-10SA1C-2B512-H1181 | 100010244 |

