Product NI14-M18-VP6X-H1141
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3064566Alternative order number : 64566
- Cable 9 m
- Teaching function
- Response time, adjustable
- Green visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488645663 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 308 g |
Technical Data
| Design | Rectangular |
| Construction size | 68.1 x 10.5 x 35.9 mm, D10 |
| Operating voltage | 12…24 VDC |
| Output function | 2 x NO contact, PNP |
| Switching frequency | 10.0 kHz |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
| Special features | keep/defer |
Mounting accessories
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

