Product  NI20-M30-VN6X-H1141

Accessories

Screw-In Adapter

For Immersion Flow Sensors FS/FP

Order number: 100001991
    • M18 × 1.5 male thread to G3/4" male thread
    • Screw-in adapter for sensors from the FS/FP series
    • For a T-splitter or a welding sleeve
    • Connection seals reliably up to 100 bar
#

General data

EAN 4047101455649
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 73072910900
Country of origin DE
Weight 140 g

Technical Data

Housing material Stainless steel, 1.4571 (AISI 316Ti)

Mounting accessories

100028355
6626293
4602240
6884269

Connectivity accessories

7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top