Product BRO.P.COMB_PROD-BANNER_OVERVIEW.KO
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836465- Fully welded metal measuring cell
- Pressure range 0…25 bar rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101399158 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

