Product BI10-S30-AD4X
Fieldbus Display, 3-Channel
PROFIBUS-PA
Order number: 6901315- Digital fieldbus display for the indication of process values
- Powder-coated die-cast aluminium housing
- Connection of the housing potential via external earthing
- Entity and FISCO compliant according to IEC TS 60079-27

General data
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 1047 g |
Technical Data
| Operating voltage | 9…30 VDC |
| Electrical connection | Cable gland |
| Housing material | Powder-coated die-cast aluminium |
| Ambient temperature | -10…+60 °C |
| Protection class | IP66 |
| Approvals | ATEX |
Mounting accessories
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
FSFD54PL-0.5/M16 | 100028355 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

