Product NI10U-M18M-AD4X
TX800 HMI/PLC Product Series
Quad-Core IOT Gateway — CODESYS V3 PLC with WEB VISU
Large Housing, 3 × RJ45 Ethernet
Order number: 100046998- 1 RJ45 Ethernet port with 10/100/1000 Mbit
- 2 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
| EAN | 4047101632293 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 1089 g |
Technical Data
| Protection class | IP20 |
Data Sheets
| German | 269 KB |
| English | 268 KB |
| French | 269 KB |
| Spanish | 269 KB |
| Czech | 270 KB |
| Dutch | 267 KB |
| Romanian | 269 KB |
| Russian | 286 KB |
| Polish | 270 KB |
| Turkish | 270 KB |
CAD File
CAD STP File
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
QS18EN6DVQ5 | 3075221 |

