Product BI10-S30-AZ3X
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3081988Alternative order number : 81988
- Cable 2 m, 3-pin
- Supply voltage 10-30 VDC
- Dark operation
- NPN

General data
| EAN | 662488819880 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 50 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, dark operation, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
FSFD54PL-0.5/M16 | 100028355 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

