Product BI5-M18-AZ3X/S120
Inductive Sensor
Ring Sensor
Order number: 1440005- Rectangular, height 32 mm
- Plastic, ABS
- Static output behavior
- Sensitivity adjusted via potentiometer
- Modular design, ring probe and switching amplifier also separately mountable
- Output pulse length min. 100 ms
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- Terminal chamber

General data
| EAN | 4047101001341 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 771 g |
Technical Data
| Design | Ring sensor |
| Construction size | 175 x 100 x 32 mm, S32SR |
| Inside ring diameter D | 40 mm |
| Operating voltage | 10…55 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.0080 kHz |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP65 |
| Special features | Ring sensor, static output |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
TN840/920-Q175L200-H1147 | 7030466 |

