Product NI4-DSU26TC-2ADZ30X2
Barcode Reader — Scanner
Order number: 3804439- Camera-based barcode reader, 1D/2D codes
- 1.2-MP resolution, 1280 × 960
- 6-mm lens
- Integrated lighting, white, polarized
- Operating voltage 5…30 VDC
- Two PNP/NPN switching outputs, selectable via software
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP65

General data
| EAN | 662488032302 |
| Customs tariff number | 85365019000 |
| Country of origin | VN |
| Weight | 403 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 5…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | EtherNet/IP, Modbus TCP, PROFINET |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 1.0 m |
| Housing material | Aluminium |
| Ambient temperature | 0…+45 °C |
| Protection class | IP65 |

