Product BI5U-G18-ADZ30X2-B1331
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket, Thin
Order number: U0151-101- Jacket material: PVC
- Power pair: AWG 2/22
- Data pair: AWG 2/22
- Jacket color: gray
- UL approval
- End open
- Open connector
- Cable length: 1.0 m

General data
| EAN | 4047101024869 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 76 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -30…+75 °C |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |

