Product BI15U-CK40-ADZ30X2-B3131
Industrial Ethernet Cable
Extension Cable
Order number: U8626-5- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- RJ45 male connector, straight, 8-pin
- M12 male, straight, 8-pin
- Cable length: 5.0 m

General data
| EAN | 4047101044614 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 372 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
DT06-3SG-A-10/TXL | 100000423 |

