Product  BI10-Q14-ADZ32X2/S34

Actuator and Sensor Cable, PUR

Bulk Cable

Order number: 6628637
    • 4-pin + PE
    • Jacket material: PUR
    • Jacket color: gray
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 500 m
#

General data

EAN 4047101327618
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (other)
Customs tariff number 85444995900
Country of origin PL
Weight 16000 g

Technical Data

Cable length 500.0  m
Ambient temperature -25…+80 °C

Mounting accessories

69470

Select Country

Turck worldwide

to top