Product NI15-EM30WDTC-Y1X
Industrial Power Cable
Extension Cable
Order number: U-19553- 7/8″ male connector, straight, 4-pin
- 7/8″ female connector, straight, 5-pin
- 7/8" female, straight
- Jacket material: PVC
- Jacket color: yellow
- Protection class IP67
- Cable length: 2.0 m

General data
| EAN | 4047101324518 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (misc., not classified) [BAB084001] |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 258 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

