Product NI10-EG18SK-Y1X
Safety Light Curtain
Emitter
Type 4, Resolution 30 mm, Scan Field Height 600 mm, Range 12 m
Order number: 3812378- Resolution 30 mm
- Scan field height 600 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
| EAN | 662488554231 |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 1326 g |
Technical Data
| Design | With display |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Connection cable |
| Housing material | Aluminum/plastic/die-cast zinc, Anodized AL |
| Ambient temperature | 55…+-20 °C |
| Protection class | IP65 |
Data Sheets
| German | 490 KB |
| English | 488 KB |
| French | 491 KB |
| Spanish | 489 KB |
| Czech | 490 KB |
| Dutch | 489 KB |
| Romanian | 490 KB |
| Russian | 628 KB |
| Polish | 490 KB |
| Chinese | 605 KB |
| Turkish | 490 KB |
EC Declaration of Conformity
Manual
Product Flyer
Project Planning Software
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

