Product NI10-EG18-Y1X/S100 7M
Vision System
Area Light
Order number: 3019907Alternative order number : 19907
- High-intensity area light
- Light intensity, adjustable
- Protection class: IP68
- Aluminium housing
- Plastic window, opaque
- Light intensity, adjustable
- Power supply: 24 VDC
- M12 x 1 male
- Plastic window, opaque

General data
| EAN | 662488199074 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 386 g |
Technical Data
| Design | Rectangular |
| Construction size | 102 x 91 x 28.2 mm, |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Nickel-plated aluminum |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
| Special features | Wash down |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

