Product BI10-EG30-Y1X/S100 7M
Frequency Transducer/Pulse Counter
1-channel
Order number: 7580202- Input circuits monitored for wire break and short circuit
- Parameterized via DIP/rotary coding switch
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, cUL
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310733 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 504 KB |
| English | 504 KB |
| French | 505 KB |
| Spanish | 504 KB |
| Czech | 505 KB |
| Dutch | 504 KB |
| Romanian | 504 KB |
| Russian | 714 KB |
| Polish | 507 KB |
| Chinese | 623 KB |
| Turkish | 505 KB |
Approval
| TÜV 16 ATEX 192124 X | 2594 KB |
| IECEx - TUN 16.0047X | 3388 KB |
| UL - IS-1.320 | 182 KB |
| Kosha - 19-AV4BO-0140/0133 | 1120 KB |
| SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
FSFD54PL-0.5/M16 | 100028355 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

