Product  NI15-EG30-Y1X/S100 7M

Ultrasonic Sensor

diffuse mode sensor

With Switching Outputs

Order number: 3058805

Alternative order number : 58805

    • Compact design
    • Cable, 2 m
    • Operating voltage 12…24 VDC
    • Two PNP transistor outputs
    • Two independent switching ranges adjustable via button or control line
    • Blind zone: 30 cm
    • Range: 200 cm
#

General data

EAN 662488588052
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 737 g

Technical Data

Design Tube
Construction size M30 x 1.5
Operating voltage 12…24 VDC
Output function 2 x NO contact, PNP
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, PBT
Ambient temperature -20…+70 °C
Protection class IP67
Special features Clear object detection, Pump function

Mounting accessories

6626293
100028355
4602240
6884269

Functional accessories

6836672

Select Country

Turck worldwide

to top