Product  LMBSD50-180SMAG

Flow Rate Monitoring

Inline Sensor with Integrated Processor

Order number: 6870042
    • Compact inline flow sensor
    • Calorimetric principle
    • Monitoring of flow rate
    • Monitoring of the medium temperature
    • For water/glycol mix
    • Parametrized via button
    • Protected by software code
    • DC 4-wire, 21.6…26.4 VDC
    • NO/NC prog., PNP output
    • 4…20 mA analog output
    • Analog output provides a current signal proportional to the flow rate for the overall operating range
    • Plug-in device, M12 x 1
#

General data

EAN 4047101171730
eCl@ss-Code (V5.1.4): 27200403 -/- Flow meter (mass, thermal)
Customs tariff number 90261021000
Country of origin DE
Weight 664 g

Technical Data

Output function NO/NC programmable, PNP/Analog output
Electrical connection Connector, M12 × 1
Housing material Plastic, PBT
Ambient temperature 0…+60 °C
Protection class IP65

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top