Product SD50P300WSQP
LED Display
Matrix LED Display
Order number: 3817047- Programmable alphanumeric matrix LED display, 8 × 96 pixels, white LEDs
- Status RGB LEDs
- A large number of texts can be created via Modbus communication
- Protection class IP65
- Operating voltage: 12…30 VDC
- Connection: 150-mm cable with male connector, M12 × 1, straight, 4-pin
- Parameterization via Modbus

General data
EAN | 662488449094 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85312020900 |
Country of origin | US |
Weight | 346 g |
Technical Data
Function | LED matrix display |
Light type | White |
Dimmable | No |
Cascadable | No |
Communication protocol | Modbus RTU |
Electrical connection | Cable with connector, M12 |
Cable length | 0.150 m |
Housing material | Polycarbonate/ABS, Black |
Window material | Polycarbonate, clear |
Ambient temperature | -20…+50 °C |
Protection class | IP65 |