Product
Photoelectric sensor
Retroreflective Sensor
With Wide Light Beam
Order number: 3816999- Protection class IP67/IP69
- 200-mm PVC cable with M12 × 1 male, 4-pin
- Range up to 2 m with reflector BRT-92X92CB
- Extra-wide light beam
- Operating voltage: 10...30 VDC
- 1 × switching output, PNP/NPN IO-Link
- 1 × switching output, dark operation PNP

Technical Data
| Function | Retroreflective Sensor |
| Design | Rectangular |
| Range | 0…2000 mm |
| Light type | Red |
| Output function | 1 × PNP |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.20 m |
| Housing material | Plastic, PC PBT |
| Ambient temperature | -40…+60 °C |
| Protection class | IP67/IP69 |

