Product WLF12XW3000S24QP
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6629661- Female M12, angled, 4-pin + PE
- Male M12, straight, 4-pin + PE
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101358414 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 110 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+80 °C |
Functional accessories
|
K90TLGYRPQ | 3092834 |
|
PT1000PSIG-2003-U1-H1144 | 100002876 |

