Product  BL60R640L14ASQ

Bus Terminating Resistor

Order number: 6602560
    • Type: M12 male connector
    • Stainless steel coupling nut, straight, 4-pin
    • For use in PROFIBUS-PA applications
    • Temperature range: -40 °C…+70 °C
    • Protection class: NEMA 1, 3, 4, 6P and IEC IP67
    • FISCO compliant according to IEC TS 60079-27
#

General data

EAN 4047101107845
eCl@ss-Code (V5.1.4): 27250201 -/- Network components (fieldbus)
Customs tariff number 85444290900
Country of origin DE
Weight 21 g

Technical Data

Ambient temperature -40…+70 °C
Approvals ATEX

Select Country

Turck worldwide

to top