Product BL60W340L14ASQ
LED Signal Light
Tower Light
Order number: 3093200Alternative order number : 93200
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Monochrome: Orange (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Sealed, continuous tone max. 94 dB

General data
| EAN | 662488932008 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Function | Tower light |
| Light type | Orange |
| Number of colors/segments | 1 |
| Acoustic signal | Continuous tone |
| Volume | 94 dB |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

