Product GS60IL4Q
LED Signal Light
Beacon
Order number: 3030084Alternative order number : 30084
- LED all-round visible
- Top and side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: White (COL 2)
- Male M12x1
- Operating voltage 12…30 VDC

General data
| EAN | 662488300845 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 106 g |
Technical Data
| Function | Spotlight |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

