Product GS60YL4Q
Measuring Light Screen
Emitter
Order number: 3072198Alternative order number : 72198
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 905 mm
- Resolution: 19 mm
- Range: 16.5 m
- Operating voltage: 16…30 VDC

General data
| EAN | 662488721985 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1790 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 905 mm |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |

