Product K50RPF-4030-LDQ
LED Linear Light
In the Metal Housing
Order number: 3087767Alternative order number : 87767
- Cascadable
- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488877675 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 794 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 896.5 x 28 x 20.9 mm, WLS28-2 |
| Beam angle | wide beam 40-80° |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

